SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
The HRPWM is based on micro edge positioner (MEP) technology. MEP logic is capable of positioning an edge very finely by sub-dividing one coarse system clock of a conventional PWM generator. The time step accuracy is on the order of 150 ps. The HRPWM also has a self-check software diagnostics mode to check if the MEP logic is running optimally, under all operating conditions.
Figure 12-2651 shows the relationship between one coarse system clock and edge position in terms of MEP steps, which are controlled via an 8-bit field in the Compare A extension register (HRPWM_CMPAHR).
To generate an HRPWM waveform of a given frequency and polarity, the user needs to configure the TBM (Time-Base Module), CCM (Counter-Compare Module), and AQM (Action-Qualifier Module) registers. The HRPWM works together with the TBM, CCM, and AQM registers to extend edge resolution, and should be configured accordingly. Although many programming combinations are possible, only a few are needed and practical.