SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
All ports
The total number of good frames received on the port. A good frame is defined to be:
See the Section 12.2.2.4.6.19.1.6, Rx Align/Code Errors and Section 12.2.2.4.6.19.1.5, Rx CRC errors statistic descriptions for definitions of alignment, code and CRC errors.
Overruns have no effect upon this statistic.