SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
Table 3-41 shows the interrupts generated by the module.
Module Instance | Module Interrupt Signal | Destination Interrupt Name | Destination | Description | Type |
---|---|---|---|---|---|
MCU_TIMEOUT_64B2 | MCU_TIMEOUT_64B2_TRANS_ERR_LVL_0 | MCU_ESM0_LVL_IN_76 | MCU_ESM0 | MCU_TIMEOUT_64B2 interrupt request | Level |
When an interrupt is received, software should read the Error Interrupt Enabled Status/Clear Register (Base Address + 0x24) to determine what type of interrupt it is.