SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
Table 10-476 lists the memory-mapped registers for the NAVSS0_PROXY0_CFG_BUF_CFG. All register offset addresses not listed in Table 10-476 should be considered as reserved locations and the register contents should not be modified.
Proxy Global Config Region.
Instance | Base Address |
---|---|
NAVSS0_PROXY0_CFG_BUF_CFG | 3112 0000h |
MCU_NAVSS0_PROXY_CFG_GCFG | 2859 0000h |
Offset | Acronym | Register Name | NAVSS0_PROXY0_CFG_BUF_CFG Physical Address | MCU_NAVSS0_PROXY_CFG_GCFG Physical Address |
---|---|---|---|---|
0h | PROXY_PID | Revision Register | 3112 0000h | 2859 0000h |
4h | PROXY_CONFIG | Config Register | 3112 0004h | 2859 0004h |
14h | PROXY_GLB_EVT | Global Event Register | 3112 0014h | 2859 0014h |
PROXY_PID is shown in Figure 10-177 and described in Table 10-478.
Return to Summary Table.
The Revision Register contains the major and minor revisions for the module.
Reset = 66349100h
Instance | Physical Address |
---|---|
NAVSS0_PROXY0_CFG_BUF_CFG | 3112 0000h |
MCU_NAVSS0_PROXY_CFG_GCFG | 2859 0000h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
SCHEME | BU | FUNC | |||||||||||||
R-1h | R-2h | R-634h | |||||||||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RTL | MAJOR | CUSTOM | MINOR | ||||||||||||
R-Xh | R-1h | R-0h | R-0h | ||||||||||||
LEGEND: R = Read Only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-30 | SCHEME | R | 1h | PID register scheme |
29-28 | BU | R | 2h | BU |
27-16 | FUNC | R | 634h | Module ID |
15-11 | RTL | R | Xh | RTL revision. 12h in this device. |
10-8 | MAJOR | R | 1h | Major revision |
7-6 | CUSTOM | R | 0h | Custom |
5-0 | MINOR | R | 0h | Minor revision |
PROXY_CONFIG is shown in Figure 10-178 and described in Table 10-480.
Return to Summary Table.
The Config Register shows configured params.
Instance | Physical Address |
---|---|
NAVSS0_PROXY0_CFG_BUF_CFG | 3112 0004h |
MCU_NAVSS0_PROXY_CFG_GCFG | 2859 0004h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | THREADS | ||||||||||||||||||||||||||||||
R-X | R-40h | ||||||||||||||||||||||||||||||
LEGEND: R = Read Only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-16 | RESERVED | R | X | |
15-0 | THREADS | R | 40h | Number of proxy threads supported. |
PROXY_GLB_EVT is shown in Figure 10-179 and described in Table 10-482.
Return to Summary Table.
The Global Event Register defines the event to send for a global error.
Instance | Physical Address |
---|---|
NAVSS0_PROXY0_CFG_BUF_CFG | 3112 0014h |
MCU_NAVSS0_PROXY_CFG_GCFG | 2859 0014h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | ERR_EVENT | ||||||||||||||||||||||||||||||
R-X | R/W-FFFFh | ||||||||||||||||||||||||||||||
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-16 | RESERVED | R | X | |
15-0 | ERR_EVENT | R/W | FFFFh | Global error event destination. 0xFFFF disables the event |