SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
The R5FSS has four reset inputs:
In addition to the reset signals, there are two halt signals:
These halt signals keep the CPUs from fetching instructions when they come out of reset. The main use is to have the CPUs halted until the TCMs are loaded (when booting from TCM), though halt could be used for any other purpose.