SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
The CPSW_5X RMII/ RGMII interface is compliant to the IEEE Std 802.3 Specification.
The CPSW_5X contains one Ethernet port interface (Ethernet port 1), one CPPI packet streaming interface host port (port 0), Common Platform Time Sync (CPTS), ALE Engine and Statistics (STATS). A top-level block diagram of the CPSW_5X is shown in Figure 12-895.