SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
The 5-port Gigabit Ethernet Switch (CPSW0) subsystem provides Ethernet packet communication for the device and can be configured as an Ethernet switch.
The device has integrated one 5-port Gigabit Ethernet Switch subsystem into device MAIN domain named CPSW0. Table 12-1719 shows the CPSW0 module allocation within device domains.
Module Instance | Domain | ||
WKUP | MCU | MAIN | |
CPSW0 | - | - | ✓ |
Figure 12-889 shows the CPSW0 module overview.