SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
70 | 69:65 | 64:62 | 61:60 | 59:32 | 31:0 |
RESERVED | IGNMBITS | RESERVED | ENTRY_TYPE (2h) | RESERVED | IPV4ADR |
Ignore Multicast Bits (IGNMBITS)
Indication that the Multicast Address has ignored bits.
Table Entry Type (ENTRY_TYPE)
2h: VLAN entry
IPv4 Address (IPV4ADR)
32-bit IPv4 Address. Any ignored bits must be zero value in the table entry.