SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
The clock stop interface is a request/acknowledge interface used to coordinate the handshaking of properly stopping the main clock to the IP. Before attempting to perform a clock stop operation, software is required to teardown all active channels (via 'real time' registers in the BCDMA/PKTDMA, or PSIL register 0x408 in PSIL based peripherals), and after this is complete, also clear the global enable bit for all channels (via PSIL register 0x2 in BCDMA/PKTDMA and PSIL based peripherals). Attempting a clock stop on the IP without first performing the channel teardowns or clearing of global enable bits will result in IP specific behavior that may be UNDEFINED.
The PDMA will not drive clock stop IDLE or clock stop ACK while the global enable (PSIL register 0x2) is set for any channel.