SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
Each device has a unique 48-bit MAC address which is stored in the MCU_CTRL_MMR0 registers shown in Table 5-467.
Bit Field | Description |
---|---|
CTRLMMR_MCU_MAC_ID0[31-0] MACID_LO | Contains the first, second, third and fourth octets of the MCU_CPSW0 MAC address |
CTRLMMR_MCU_MAC_ID1[15-0] MACID_HI | Contains the fifth and sixth octets of the MCU_CPSW0 MAC address |