SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
| Register Name | Type | Register Width (Bits) | Address Offset | WR Physical Address |
|---|---|---|---|---|
| WR_IDVER | R | 32 | 0x0000 0000 | 0x4848 5200 |
| WR_SOFT_RESET | RW | 32 | 0x0000 0004 | 0x4848 5204 |
| WR_CONTROL | RW | 32 | 0x0000 0008 | 0x4848 5208 |
| WR_INT_CONTROL | RW | 32 | 0x0000 000C | 0x4848 520C |
| WR_C0_RX_THRESH_EN | RW | 32 | 0x0000 0010 | 0x4848 5210 |
| WR_C0_RX_EN | RW | 32 | 0x0000 0014 | 0x4848 5214 |
| WR_C0_TX_EN | RW | 32 | 0x0000 0018 | 0x4848 5218 |
| WR_C0_MISC_EN | RW | 32 | 0x0000 001C | 0x4848 521C |
| WR_C0_RX_THRESH_STAT | R | 32 | 0x0000 0040 | 0x4848 5240 |
| WR_C0_RX_STAT | R | 32 | 0x0000 0044 | 0x4848 5244 |
| WR_C0_TX_STAT | R | 32 | 0x0000 0048 | 0x4848 5248 |
| WR_C0_MISC_STAT | R | 32 | 0x0000 004C | 0x4848 524C |
| WR_C0_RX_IMAX | RW | 32 | 0x0000 0070 | 0x4848 5270 |
| WR_C0_TX_IMAX | RW | 32 | 0x0000 0074 | 0x4848 5274 |
| WR_RGMII_CTL | R | 32 | 0x0000 0088 | 0x4848 5288 |
| WR_STATUS | R | 32 | 0x0000 008C | 0x4848 528C |