SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Table 21-12 describes power-management features available for the mailbox module.
| Feature | Registers | Description |
|---|---|---|
| Clock autogating | N/A | Feature not available |
| Slave idle modes | MAILBOX_SYSCONFIG[3:2] SIDLEMODE bit field | Force-idle, no-idle and smart-idle modes are available |
| Clock activity | N/A | Feature not available |
| Master standby modes | N/A | Feature not available |
| Global wake-up enable | N/A | Feature not available |
| Wake-up sources enable | N/A | Feature not available |
The mailbox module can be configured using the MAILBOX_SYSCONFIG[3:2] SIDLEMODE bit field to one of the following acknowledgment modes: