SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P
This section identifies the requirements for initializing the surrounding modules when the DMM is to be used for the first time after a device reset. This initialization of surrounding modules is based on the integration and environment of the DMM (see Table 17-24).
| Surrounding Modules | Comments |
|---|---|
| PRCM | The module interface and functional clocks must be enabled. See Power, Reset, and Clock Management. |
| Image processing unit (IPU) | IPU interrupt controller (INTC) configuration must be done to enable the interrupts from the DMM. See Interrupt Controllers. |
| Main processing unit (MPU) | MPU INTC configuration must be done to enable interrupts from the DMM. See Interrupt Controllers. |
| L3_MAIN interconnect | Data interface |