SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Figure 9-95 shows how the VP and interfaces of the RSZ module are connected to surrounding modules at the ISP level. The RSZ module gets data from the IPIPEIF module or IPIPE module.
Figure 9-95 ISS ISP RSZ Module Integration: High-Level SummaryThe following constraints apply to the RSZ module:
VP 2 provides a way to bypass the IPIPE module when YUV4:2:2 data is received from the images sensor or when YUV4:2:2 is read back from memory with the CAL_B or ISIF module.
Table 9-188 summarizes the different RSZ configuration possibilities as a function of the input data format.
| VP 1 Data Format | VP 2 Data Format | RSZ-A Configuration | RSZ-B Configuration | Comments |
|---|---|---|---|---|
| RAW | N/A | Disabled | Disabled | RSZ module in pass-through mode or bypass mode |
| N/A | RAW | Disabled | Disabled | RSZ module in pass-through mode or bypass mode |
| YUV4:2:2 | N/A | Disabled | Disabled | RSZ module in pass-through mode or bypass mode |
| YUV4:2:2 | N/A | Enabled | Disabled | One output image |
| YUV4:2:2 | N/A | Disabled | Enabled | One output image |
| YUV4:2:2 | N/A | Enabled | Enabled | Two output images |
| N/A | YUV4:2:2 | Disabled | Disabled | RSZ module in pass-through mode or bypass mode |
| N/A | YUV4:2:2 | Enabled | Disabled | One output image |
| N/A | YUV4:2:2 | Disabled | Enabled | One output image |
| N/A | YUV4:2:2 | Enabled | Enabled | Two output images |