SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P
Table 26-95 describes power-management features available for the UART.
For information about source clock gating and the sleep/wake-up transitions description, see Module Level Clock Management, Power, Reset, and Clock Management.
| Feature | Registers | Description |
|---|---|---|
| Clock autogating | UART_SYSC[0] AUTOIDLE | This bit allows local power optimization in the module by gating the UARTi_ICLK clock on interface activity or gating the UARTi_FCLK clock on internal activity. |
| Slave idle modes | UART_SYSC[4:3] IDLEMODE | Force-idle, no-idle, smart-idle, and smart-idle wakeup-capable modes are available. |
| Clock activity | N/A | Feature not available |
| Master standby modes | N/A | Feature not available |
| Global wake-up enable | UART_SYSC[2] ENAWAKEUP | This bit enables the wake-up feature at module level. |
| Wake-Up sources enable | N/A | Feature not available |