SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P
The 8-bit-based ECC computation is used for 8-bit-wide NAND device interfacing.
The 8-bit-based ECC computation can be used for 16-bit-wide NAND device interfacing to get backward compatibility on the error-handling strategy used with 8-bit-wide NAND devices. In this case, the 16-bit-wide data read from or written to the NAND device is fragmented into 2 bytes. According to little-endian access, the LSB of the 16-bit-wide data is ordered first in the byte stream used for 8-bit-based ECC computation.