SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
If alternative boot operation mode is successful, and the booting image is properly retrieved, then the eMMC device state remains in the BOOT state even after the execution has passed to the initial software. The initial software must bring the device out of the BOOT state.