SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P
In slave mode, the interrupt events related to the state of the MCSPI_TXx register are TXx_EMPTY and TXx_UNDERFLOW. The interrupt events related to the state of the MCSPI_RXx are RXx_FULL and RX0_OVERFLOW (channels 1, 2, and 3 do not have a receiver overflow status bit). See the MCSPI_IRQSTATUS register.