SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P
The C 4:2:2 data type is used for co-planar 4:2:2 data.It is expected to be packed Cb in the lower byte and Cr in the upper byte in 16 bit words for each pixel. If a 2D transfer of the data is used the VPDMA will assume this data type is stored in an 16 bit container. This data block should have the width and the height of the expected client frame.
Figure 12-55 C 4:2:2 (Data Type 5)