SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P
The ARP32 CPU implements a hardware loop assist (HLA) function to reduce cycles in critical inner loops that are typically spent in loop control operations such as loop index increment, decrement, compare, branch operations. Using an HLA mechanism, a zero-overhead rewind to the top of the loop is achieved for up to two levels of nested loops. The structure and operation of the HLA is conformable for easy mapping of loop constructs (for, while, do, etc.) available in C/C++.
Up to two levels of nested loops are supported. Additional levels of nesting are possible through standard software techniques.
In a two level nested loop construct, the inner most level is termed as Loop 0, while the outer level is termed Loop 1. For a single-level nested loop, only Loop 0 is used. Control registers associated with Loop 0 and Loop 1 control the operation of each level.