SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Table 3-179 lists the static dependency of the clock domain with respect to other clock domains of the device.
| Clock Domain Name | Default Setting | Control Bit Field | Access Type |
|---|---|---|---|
| CD_IVA | Disabled | CM_L3INIT_STATICDEP[2] IVA_STATDEP | Read/write |
| CD_L3_MAIN1 | Always enabled | CM_L3INIT_STATICDEP[5] L3MAIN1_STATDEP | Read only |
| CD_L4_CFG | Disabled | CM_L3INIT_STATICDEP[12] L4CFG_STATDEP | Read/write |
| CD_L4PER | Disabled | CM_L3INIT_STATICDEP[13] L4PER_STATDEP | Read/write |
| CD_L4SEC | Disabled | CM_L3INIT_STATICDEP[14] L4SEC_STATDEP | Read/write |
| CD_EMIF | Disabled | CM_L3INIT_STATICDEP[4] EMIF_STATDEP | Read/write |
| CD_WKUPAON | Disabled | CM_L3INIT_STATICDEP[15] WKUPAON_STATDEP | Read/write |
| CD_L4PER3 | Disabled | CM_L3INIT_STATICDEP[27] L4PER3_STATDEP | Read/write |