SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
The ISS can accept a general software reset, propagated through all the hierarchy. This reset can be done to initialize the module and has the same effect as the hardware reset.
If after five reads, ISS_HL_SYSCONFIG[0] SOFTRESET still returns 1, it can be assumed that an error occurred during the reset stage.
A software reset must not reset the power manager protocols (must not reset the IDLE and STANDBY generic IPs).