SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
The IPIPE is a programmable hardware image-processing module that generates image data in YCbCr-4:2:2 or YCbCr-4:2:0 format from RAW CCD/CMOS data. The IPIPE module supports output of Bayer data.
The IPIPE module supports RAW data in Bayer format, as shown in Figure 9-56. Other RGB formats or complementary color formats are not supported.
Figure 9-56 ISS ISP IPIPE Supported CFA FormatAs shown in Figure 9-57, many internal modules are used to process Bayer data into YCbCr data.
Figure 9-57 ISS ISP IPIPE Module Block Diagram