SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P
This section describes the McASP application fields from an environment point of view (external connections), along with the McASP connectivity options. This section also lists all of the possible interfaces and describes the protocol and data format used in each case. Figure 26-109 shows the McASP modules in their environment in the device.
Figure 26-109 McASP Environment