SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
The control module does not generate DMA and wake-up requests. The CTRL_MODULE_CORE submodule generates only two IRQs to the IRQ_CROSSBAR module. The first one is the PBIAS_IRQ and the second one is the CTRL_MODULE_CORE_IRQ_THERMAL_ALERT. For more information, see Section 20.4.6.4, IRQ_CROSSBAR Module Functional Description.