SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P
The DPLL module integrated in the PCIe PHY is a single instance high speed clock generator, used to deliver the reference clock to the main clock generator APLL_PCIE. The DPLL_PCIE_REF is directly controlled from the PRCM module and all the necessary control and status signals are exported by the subsystem.
The DPLL_PCIE_REF features: