SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P
| Address Offset | 0x0000 0000 | ||
| Physical Address | 0x4A0A 0000 | Instance | OCP2SCP2_CFG_L4 |
| Description | IP Revision Identifier (X.Y.R) | ||
| Type | R | ||
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| REVISION | |||||||||||||||||||||||||||||||
| Bits | Field Name | Description | Type | Reset |
|---|---|---|---|---|
| 31:0 | REVISION | IP revision | R | See (1) |
| Address Offset | 0x0000 0010 | ||
| Physical Address | 0x4A0A 0010 | Instance | OCP2SCP2_CFG_L4 |
| Description | SYSTEM CONFIGURATION REGISTER | ||
| Type | RW | ||
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | IDLEMODE | RESERVED | SOFTRESET | AUTOIDLE | |||||||||||||||||||||||||||
| Bits | Field Name | Description | Type | Reset |
|---|---|---|---|---|
| 31:5 | RESERVED | Reserved | R | 0x000 0000 |
| 4:3 | IDLEMODE | 00 Force Idle. An idle request is acknowledged unconditionally. 01 No Idle. An idle request is never acknowledged. 10 Smart Idle. The acknowledgement to an idle request is given based on the internal activity (see 4.1.2). 11 Smart Idle Wakeup. | RW | 0x2 |
| 0x0: An idle request is acknowledged unconditionally. | ||||
| 0x1: An idle request is never acknowledged. | ||||
| Read 0x3: Reserved combination | ||||
| 0x2: The acknowledgement to an idle request is given based on the internal activity (see 4.1.2). | ||||
| 2 | RESERVED | Reserved. | R | 0 |
| 1 | SOFTRESET | Software Reset. Set this bit to 1 to trigger a module reset. The bit is automatically reset by the hardware. During reads, it always returns 0. | RW | 0 |
| 0x0: Normal Mode | ||||
| 0x1: The module is reset. | ||||
| 0 | AUTOIDLE | OCP clock gating control. | RW | 1 |
| 0x0: Internal Interface OCP clock is free-running | ||||
| 0x1: Automatic internal OCP clock gating, based on the OCP interface activity |
| Address Offset | 0x0000 0014 | ||
| Physical Address | 0x4A0A 0014 | Instance | OCP2SCP2_CFG_L4 |
| Description | System Status register. | ||
| Type | R | ||
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | RESETDONE | ||||||||||||||||||||||||||||||
| Bits | Field Name | Description | Type | Reset |
|---|---|---|---|---|
| 31:1 | RESERVED | Reserved | R | 0x0000 0000 |
| 0 | RESETDONE | R | 1 | |
| Read 0x1: Reset completed | ||||
| Read 0x0: Internal Reset is on-going |
| Address Offset | 0x0000 0018 | ||
| Physical Address | 0x4A0A 0018 | Instance | OCP2SCP2_CFG_L4 |
| Description | Timing constraints for the OCP2SCP module. | ||
| Type | RW | ||
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | DIVISIONRATIO | SYNC1 | SYNC2 | ||||||||||||||||||||||||||||
| Bits | Field Name | Description | Type | Reset |
|---|---|---|---|---|
| 31:10 | RESERVED | Reserved. | R | 0x00 0000 |
| 9:7 | DIVISIONRATIO(1) | Division Ration of the SCP clock in relation to OCP input clock. | RW | 0x0 |
| 6:4 | SYNC1 | Number of SCPclock cycles defining SYNC1 | RW | 0x0 |
| 3:0 | SYNC2 | Number of SCPclock cycles defining SYNC2 | RW | 0x1 |