SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Store Register File to Stack Pointer
STRF op1, op2
Functional unit = D
16 bit
| 15 | 13 | 12 | 10 | 9 | 8 | 7 | 6 | 0 |
| op2 | op1 | x | x | x | 1 | 0 | 1 | 0 | 0 | 1 | 0 | ||||
| 3 | 3 | opcode | |||||||||||||
The current base register file is stored to the starting address specified by the postdecremented value of the stack pointer (SP). op1 specifies the ending register (last register stored) and op2 specifies the beginning register (first register stored). All registers between op1 and op2 are stored inclusive. The registers are stored in order from lowest register (op2) to highest register (op1).
Valid values of op1 and op2 are: op1 ≥ op2
For op1 < op2, results in unspecified behavior.
None
for ( i = op2; i <= op1 ; i++) {
*(SP) = Ri;
SP -= 4;
}