SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P
The procedure in Table 26-339 initializes the McASP serializers transmitters to operate in DIT-mode (S/PDIF-transmission protocol) after a power-on reset (POR).
Before performing McASP global initialization, If external clock ACLKR is used, it must be running already for proper synchronization of the MCASP_GBLCTL register.
| Step | Register/Bit Field/Programming Model | Value |
|---|---|---|
| 1. Apply software reset to different McASP components. | MCASP_GBLCTL[12:8] | 0x00 |
| 2. Poll the bits to ensure the active reset value (0x00) is successfully latched into the register. | MCASP_GBLCTL[12:8] | =0x00 |
| 3. Configure the local power management. | PWRIDLESYSCONFIG[1:0] IDLE_MODE | 0x1 |
| 4. Configure the transmit format unit. | See Section 26.6.5.1.2.1.1. | |
| 5. Configure the transmit frame sync generator. | See Section 26.6.5.1.2.1.2. | |
| 6. Configure the transmit clock generator. | See Section 26.6.5.1.2.1.3. | |
| 7. Configure the TDM sequencer—set all slots active. | MCASP_TXTDM[31:0] XTDMS | 0xFFFF FFFF |
| 8. Configure the desired n-th serializer (n=0 to 3) for transmit mode operation. (3) | MCASP_XRSRCTLn [1:0] SRMOD | 0x1 |
| 9. Configure the McASP pins functionality. | See Section 26.6.5.1.2.1.4. | |
| 10. Enable the McASP DIT - transmission mode. | MCASP_TXDITCTL[0] DITEN | 0x1(2) |
| 11. Configure DIT-specific subframe fields. | See Table 26-344. | |
| 12. Release from reset state the divider that outputs the AHCLKX clock.(1) | MCASP_GBLCTL[9] XHCLKRST | 0x1 |
| 13. Poll the bit to ensure that it is successfully latched in the register. | MCASP_GBLCTL[9] XHCLKRST | =0x1 |
| 14. Release from reset state the divider that outputs the ACLKX clock. (1) | MCASP_GBLCTL[8] XCLKRST | 0x1 |
| 15. Poll the bit to ensure that it is successfully latched in the register. | MCASP_GBLCTL[8] XCLKRST | =0x1 |