SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
The two Cortex-M4 cores share the same memory system, and it is possible to use the bit-band feature to carry semaphore operations. Because the bit-band alias writes are locked read-modify-write transfers, provided that all tasks changed only the lock bit representing themselves, the lock bits of other tasks are not lost, even if two tasks try to write to the same memory location at the same time.
Each Cortex-M4 core supports two bit-band regions.
Bit-band 1 applies to the virtual address space 0x2000 0000–0x200F FFFF (1 MiB). This virtual address space can be mapped to any physical address and bit-banding will apply to that region. It is recommended that the user map the L2 IPUx_RAM (64 KiB) to this virtual space and use it only for bit-banding operations. If required, the user can define other available small and medium pages over and above the L2 IPUx_RAM virtual space and further extend the use of the bit-band feature.
Bit-band 2 applies to the virtual address space 0x4000 0000–0x400F FFFF (1 MiB). The first 16 KiB of this space (0x4000 0000–0x4000 3FFF) are already reserved for small (one page) pages and cannot be remapped by software. The bit-band alias that corresponds to this 16-KiB region (0x4200 0000–0x4207 FFFF) must also be treated as reserved and no access should be made. The rest of bit-band 2 can be used by appropriately defining the available small and medium pages. In this device, because it is likely that during normal AMMU programming all of L3_MAIN is mapped to this region, it is highly recommended that the user use only bit-band 1 for all purposes and bit-band 2 only if it is necessary.