SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P
Bits 31-16 are the line length in pixels of the current channel. This is ignored for the outbound transfer as the client will provide the line length with the end of line signal on the client interface. The maximum supported line length is currently 4096.