SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Table 3-102 lists the control bit fields for the recalibration feature enable and interrupts of the DPLL. For an explanation of the DPLL recalibration feature, see Section 3.6.3.3.5, DPLL Recalibration.
| Parameter Name | Control/Status Bit Field |
|---|---|
| Recalibration – Enable Control | CM_CLKMODE_DPLL_DDR[8] DPLL_DRIFTGUARD_EN |
| Recalibration – Interrupt Status | PRM_IRQSTATUS_MPU[7] DPLL_DDR_RECAL_ST |
| Recalibration – Interrupt Mask Control | PRM_IRQENABLE_MPU[7] DPLL_DDR_RECAL_EN |
| Recalibration – Interrupt Status | PRM_IRQSTATUS_IPU1[7] DPLL_DDR_RECAL_ST |
| Recalibration – Interrupt Mask Control | PRM_IRQENABLE_IPU1[7] DPLL_DDR_RECAL_EN |
| Recalibration – Interrupt Status | PRM_IRQSTATUS_IPU2[7] DPLL_DDR_RECAL_ST |
| Recalibration – Interrupt Mask Control | PRM_IRQENABLE_IPU2[7] DPLL_DDR_RECAL_EN |
| Recalibration – Interrupt Status | PRM_IRQSTATUS_DSP1[7] DPLL_DDR_RECAL_ST |
| Recalibration – Interrupt Mask Control | PRM_IRQENABLE_DSP1[7] DPLL_DDR_RECAL_EN |
| Recalibration – Interrupt Status | PRM_IRQSTATUS_DSP2[7] DPLL_DDR_RECAL_ST |
| Recalibration – Interrupt Mask Control | PRM_IRQENABLE_DSP2[7] DPLL_GPU_RECAL_EN |
| Recalibration – Interrupt Status | PRM_IRQSTATUS_EVE1[7] DPLL_DDR_RECAL_ST |
| Recalibration – Interrupt Mask Control | PRM_IRQENABLE_EVE1[7] DPLL_DDR_RECAL_EN |
| Recalibration – Interrupt Status | PRM_IRQSTATUS_EVE2[7] DPLL_DDR_RECAL_ST |
| Recalibration – Interrupt Mask Control | PRM_IRQENABLE_EVE2[7] DPLL_DDR_RECAL_EN |