SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P
The L4-WKUP interconnect handles transfers only to peripherals in the WKUP power domain. Table 16-390 lists the TAs. Table 16-391 lists the L4 WKUP IAs.
| Module Target Name | Description |
|---|---|
| PRM_TARG | PRM module |
| GPIO1_TARG | GPIO1 module |
| WD_TIMER2_TARG | Watchdog Timer 2 |
| TIMER1_TARG | Timer 1 |
| TIMER12_TARG | Timer 12 |
| KBD_TARG | Keyboard controller |
| COUNTER_32K_TARG | Counter 32k timer |
| CTRL_MODULE_WKUP_TARG | Control Module Wakeup module |
| UART10_TARG | UART10 module |
| DCAN1_TARG | CAN1 module |
| Module Iniator Name | Description |
|---|---|
| L3_MAIN_IP0 | L3 interconnect port |