SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
EDMA_TPCC_BIDX_n[31:16] DBIDX is a 16-bit signed value (2s complement) used for destination address modification between each array in the 2nd dimension. Valid values for EDMA_TPCC_BIDX_n[31:16] DBIDX are between –32 768 and 32 767. It provides a byte address offset from the beginning of the destination array to the beginning of the next destination array within the current frame. It applies to both A-synchronized and AB-synchronized transfers. Refer to Section 18.2.4.3.2.8 Source B Index (SBIDX) for examples.