SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
This subsequence describes the settings for horizontal and vertical synchronization and signal polarity (see Table 13-126).
| Step | Register/Bit Field/Programming Model | Value |
|---|---|---|
| Set the hold time for TV data outputs. | DISPC_CONFIG1[19:17] | 0x– |
| Set the vertical TV size. | DISPC_SIZE_TV[27:16] LPP | See Table 13-90 for HD standards. |
| Set the horizontal TV size. | DISPC_SIZE_TV[11:0] PPL |