SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
The Write DMA generates OCP write bursts of 1~8 x 16 bytes. A burst never crosses a 128 byte boundary. The maximum burst size is defined by the CAL_CTRL[6:5] BURSTSIZE register bit-field. The first and the last burst of a contiguous data block may use smaller burst sizes than defined in the BURSTSIZE bit-field. Bursts in the middle of the data block must use exactly the size defined in the BURSTSIZE bit-field.