SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P
Table 17-421 describes the GPMC clocks.
| Signal | I/O(1) | Description |
|---|---|---|
| GPMC_FCLK | I | Functional and interface clock |
| gpmc_clk | O | External clock provided to synchronous external memory devices |
The gpmc_clk is generated by the GPMC from the internal GPMC_FCLK clock. The source of the GPMC_FCLK is described in Table 17-419. The gpmc_clk is configured using the GPMC_CONFIG1_i[1:0] GPMCFCLKDIVIDER bit field (where i = 0 to 7), as shown in Table 17-422.
| Source Clock | GPMC_CONFIG1_i[1:0] GPMCFCLKDIVIDER | gpmc_clk Generated Clock Provided to External Memory Device |
|---|---|---|
| GPMC_FCLK | 00 | GPMC_FCLK |
| 01 | GPMC_FCLK/2 | |
| 10 | GPMC_FCLK/3 | |
| 11 | GPMC_FCLK/4 |