SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P
On posted writes, a response is returned after all write data is accepted by the MPU_MA and one of the following occurs:
On nonposted writes, a response is not returned until after all write data is accepted by the MPU_MA and one of the following occurs:
When the FORCEWRNP[0] MPUFORCEWRNP bit is set to 0x1, all writes are forced to be converted to nonposted writes (prevents posted writes).