SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
This procedure describes the steps to configure the WB pipeline (see Table 13-109).
| Step | Register/Bit Field/Programming Model | Value |
|---|---|---|
| Configure the capture window. | See Table 13-110. | |
| Configure the WB scaler unit. | See Table 13-111. | |
| Enable truncation logic to match pixel size defined in the format of image DISPC_WB_ATTRIBUTES[4:1] FORMAT. | DISPC_WB_ATTRIBUTES[10] TRUNCATIONENABLE | 0x– |
| If DISPC_WB_ATTRIBUTES[10] !=, configure the WB color space conversion unit. | See Table 13-113. | |
| Validate the configuration according to the registers modification. | DISPC_CONTROL2[6] GOWB | |
| Enable WB pipeline. | DISPC_WB_ATTRIBUTES[0] ENABLE | 0x1 |