SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
When used in page mode, the 128-MiB TILER space is seen as an orientation-specific sequence of 32,768 pages of 4kiB each. The access sequence inside a page is left unchanged.
Therefore, in page mode, the TILER is accessed similarly to any 128-MiB memory, with a 27-bit byte-based address.
From here forward, the address is noted as a (see Figure 17-18).
Figure 17-18 Page Mode Virtual Addressing