SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P
The transmit inter-packet gap (IPG) is programmable through the SL_TX_GAP register. The default value is decimal 12. The transmit IPG may be increased to the maximum value of 1FFh. Increasing the IPG is not compatible with transmit pacing. The short gap feature will override the increased gap value, so the short gap feature may not be compatible with an increased IPG.