There are two DSP subsystems in the device. Each DSP subsystem contains the following submodules:
- TMS320C66x™ VLIW DSP core for audio processing, and general-purpose imaging and video processing. It extends the performance of existing
C64x+™ and
C647x™ DSPs through enhancements and new features.
- 32-KiB L1D cache with ECC [New DRA7xxP feature versus DRA75x/DRA74x], and 32-KiB L1P cache or addressable SRAM
- 288-KiB L2 cache
- 256-KiB configurable as cache or SRAM
- 32-KiB SRAM
- Enhanced direct memory access (EDMA) engine for video and audio data transfer
- Memory management units (MMU) for address management.
- Interrupt controller (INTC)
- Emulation capabilities