SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P
If a EDMA channel is associated with more than one trigger source (event trigger, manual trigger, and chain trigger), and if multiple events are set simultaneously for the same channel (EDMA_TPCC_ER[31:0] En = 1, EDMA_TPCC_ESR[31:0] En = 1 , EDMA_TPCC_CER[31:0] En = 1) , then the EDMA_TPCC always services these events in the following priority order: event trigger (via EDMA_TPCC_ER) is higher priority than chain trigger (via EDMA_TPCC_CER) and chain trigger is higher priority than manual trigger (via EDMA_TPCC_ESR).
This implies that if for channel 0, both EDMA_TPCC_ER[0] E0 = 1 and EDMA_TPCC_CER[0] E0 = 1 at the same time, then the EDMA_TPCC_ER[0] E0 event is always queued before the EDMA_TPCC_CER[0] E0 event.