SPRUIE9D May 2017 – May 2024 DRA77P
This kind of communication is managed through mailboxes. The mailbox function supports 2-way communication between a maximum of four users. This function relies on internal submodules, each supporting 1-way communication between one user referred to as the sender and another user referred to as the receiver. Software allocates the mailbox submodule to the communication between two users. EVE includes internal mailbox to support synchronization and messages passing between EVE-, ARP32-, and system-level hosts.