SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P
The VFV accumulator takes the output of the vertical FIR filters and accumulates values for each paxel. The size and number of paxels is configurable by registers.
Table 9-195 lists the bitfields that configure the size and number of paxels.
The following equations detail the calculation for:
n = 1 or 2 for FIR1 and FIR2, respectively.
For each paxel, these six values are available for each R, G, and B component.
FIR_coef_n = [VCOEFn_0, VCOEFn_1, VCOEFn_2, VCOEFn_3, VCOEFn_4]; /* coefficient values in S8.4 format */
aFIRout_n = (ABS(inner_product(extracted_G, FIR_coef_n)) + 8) >> 4;
if (aFIRout_n >= threshold_n)
{
VFV_n = aFIRout_n - threshold_n
VFV_count_n++;
}
else VFV_n = 0;
VFV_sq_n = (VFV_n * VFV_n + RNDADD) >> RNDSHIFT;