SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Table 26-369 summarizes the McASP instances.
| Module Name | Base Address L3_MAIN Interconnect | Base Address L4_PER2 Interconnect | Size |
|---|---|---|---|
| MCASP1_CFG | - | 0x4846 0000 | 4 KiB |
| MCASP2_CFG | - | 0x4846 4000 | 4 KiB |
| MCASP3_CFG | - | 0x4846 8000 | 4 KiB |
| MCASP4_CFG | - | 0x4846 C000 | 4 KiB |
| MCASP5_CFG | - | 0x4847 0000 | 4 KiB |
| MCASP6_CFG | - | 0x4847 4000 | 4 KiB |
| MCASP7_CFG | - | 0x4847 8000 | 4 KiB |
| MCASP8_CFG | - | 0x4847 C000 | 4 KiB |
| MCASP1_AFIFO | - | 0x4846 1000 | 4 KiB |
| MCASP2_AFIFO | - | 0x4846 5000 | 4 KiB |
| MCASP3_AFIFO | - | 0x4846 9000 | 4 KiB |
| MCASP4_AFIFO | - | 0x4846 D000 | 4 KiB |
| MCASP5_AFIFO | - | 0x4847 1000 | 4 KiB |
| MCASP6_AFIFO | - | 0x4847 5000 | 4 KiB |
| MCASP7_AFIFO | - | 0x4847 9000 | 4 KiB |
| MCASP8_AFIFO | - | 0x4847 D000 | 4 KiB |
| MCASP1_DAT | 0x4580 0000 | - | 4MB |
| MCASP2_DAT | 0x45C0 0000 | - | 4MB |
| MCASP3_DAT | 0x4600 0000 | - | 4MB |
| MCASP4_DAT | - | 0x4843 6000 | 4 KiB |
| MCASP5_DAT | - | 0x4843 A000 | 4 KiB |
| MCASP6_DAT | - | 0x4844 C000 | 4 KiB |
| MCASP7_DAT | - | 0x4845 0000 | 4 KiB |
| MCASP8_DAT | - | 0x4845 4000 | 4 KiB |