One Media Local Bus (MLB) subsystem for connection to
MOST® optical ring. The module supports both 3-pin (up to MOST50, 1024×Fs) and 6-pin (up to MOST150, 4096 ×Fs [New DRA7xxP feature versus DRA75x/DRA74x]) versions of
MediaLB® Physical Layer Specification v4.0, and all types of transfer (Synchronous, Isochronous, Asynchronous/Packet, Control) over 64 logical channels.
One 3-port Gigabit Ethernet Switch subsystem (10, 100, or 1000 Mbps). The switch provides two external Ethernet ports and one internal CPPI interface port with AVB/Industrial Ethernet and 802.1ae support. Included support for 3.3-V RMII/MII and 1.8- or 3.3-V RGMII.
Two DCAN controllers, supporting bitrates up to 1 Mbit/s and compliant to the Controller Area Network (CAN) 2.0B protocol specification.
One MCAN controller, supporting CAN
FD® (Flexible Data rate) with up to 64 data bytes per frame and bitrates up to 5 Mbit/s. Compliant to ISO 11898-1:2015. [New DRA7xxP feature versus DRA75x/DRA74x]
Two PCI Express subsystems, one providing Gen2 compliant 2-lane port, and the other providing Gen2 compliant 1-lane port, up to 5.0 Gbps per lane. Both PCIe subsystems provide support for either Root Complex or Endpoint. The two PCIe subsystems share common 2-lane PCIe PHY, configurable to operate either as 2-lane to one controller (PCIe_SS1) or two separate lanes to two controllers (PCIe_SS1 and PCIe_SS2).