SPRUIE9D May 2017 – May 2024
Table 3-347 lists the power mode controls for the power domain.
| Parameter Name | Control Bit Field | Access Type |
|---|---|---|
| Power Domain – Low-Power State Change Control | PM_CUSTEFUSE_PWRSTCTRL[4] LOWPOWERSTATECHANGE | Read/write |
| Power Domain – State Transition Control | PM_CUSTEFUSE_PWRSTCTRL[1:0] POWERSTATE | Read/write |
Table 3-348 lists the power mode status for the power domain.
| Parameter Name | Status Bit Field |
|---|---|
| Power Domain – Last Power State Entered Status | PM_CUSTEFUSE_PWRSTST[25:24] LASTPOWERSTATEENTERED |
| Power Domain – State Transition Status | PM_CUSTEFUSE_PWRSTST[20] INTRANSITION |
| Logic Area – State Status | PM_CUSTEFUSE_PWRSTST[2] LOGICSTATEST |
| Power Domain – State Status | PM_CUSTEFUSE_PWRSTST[1:0] POWERSTATEST |