SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
All maskable (INT15-INT4) and non-maskable (NMI) interrupt processing is triggered by the corresponding interrupt flag bit in the interrupt flag register (IFR). For SWI and UNDEF, a direct instruction decode (or non-decode) triggers interrupt processing. Once an interrupt is triggered, the CPU checks the corresponding enabling conditions (if any), does a priority resolution among simultaneously asserted interrupts, and then starts processing the interrupt.
The details of conditions for processing each type of interrupts and the actions taken by the CPU during and returning from the interrupts are described in the following subsections.