SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Table 29-16 summarizes the general-purpose interface instance.
| Module Name | Module Base Address | Size |
|---|---|---|
| GPIO7 | 0x4805 1000 | 408 Bytes |
| GPIO8 | 0x4805 3000 | 408 Bytes |
| GPIO2 | 0x4805 5000 | 408 Bytes |
| GPIO3 | 0x4805 7000 | 408 Bytes |
| GPIO4 | 0x4805 9000 | 408 Bytes |
| GPIO5 | 0x4805 B000 | 408 Bytes |
| GPIO6 | 0x4805 D000 | 408 Bytes |
| GPIO1 | 0x4AE1 0000 | 408 Bytes |